Búsqueda 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereo
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Blind Rivet Nut UNIVERSAL-R 10871400000

Expand Table
EN
1/5
Item number
ARTNR
Description of the Product group
BEZ
Display format
FORM
Clamping range
KB [mm]
Material sleeve / rivet body
MAT1
Surface finish
SU
Execution
AU
Head shape
KO
Shaft diameter (d)
D [mm]
Bore hole diameter from
DB1 [mm]
Thread
G [mm]
Clamping range from
KB1 [mm]
Clamping range up to
KB2 [mm]
Shaft length (l)
SL1 [mm]
1
2
3
4
5
10871100000
HONSEL-Blindnietmutter UNIVERSAL-R Stahl kleiner Senkkopf gerändelt
0.5
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
12.0
12.100
M10
0.5
3.0
17.5
10871400000
HONSEL-Blindnietmutter UNIVERSAL-R Stahl kleiner Senkkopf gerändelt
0.5
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M4
0.5
3.0
10.5
10871500000
HONSEL-Blindnietmutter UNIVERSAL-R Stahl kleiner Senkkopf gerändelt
0.5
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
7.0
7.100
M5
0.5
3.0
11.5
10871600000
HONSEL-Blindnietmutter UNIVERSAL-R Stahl kleiner Senkkopf gerändelt
0.5
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
8.0
8.100
M6
0.5
3.0
13.0
10871800000
HONSEL-Blindnietmutter UNIVERSAL-R Stahl kleiner Senkkopf gerändelt
0.5
Galvanized steel
C4C [1.0303]
Open
Small Countersunk Head
10.0
10.100
M8
0.5
3.0
15.5
Show compressed display (5 configurable products)
Número de pedido10871400000
ShorttextBlind Rivet Nut UNIVERSAL-R
Últimos cambios10.06.2024 13:37:39
Unidad

Clasificaciones

CNS

CNSERPBASE Object Properties
Certificate REACHYES
Certificate RoHSYES
CNSPHYPROP Physical Properties

ECLASS 14.0

23-12-04-06 Tuerca remachable
Nombre del proveedorVVG
Nombre del fabricanteVVG

ECLASS 10.1

23-11-08-12 Blind rivet nut
Nombre del proveedorVVG
Nombre del fabricanteVVG

ECLASS 9.1

23-11-08-12 Blind rivet nut
Nombre del proveedorVVG
Nombre del fabricanteVVG

ETIM 10.0

EC002340 Blind rivet nut